{"product":{"productId":"agid.1091","price":2.56,"name":"Four lobe grips flat"},"currency":"CHF"}
Material, version
Grip hard black thermoplastic.
Coating, soft thermoplastic, black.
internal thread galvanised brass.
Screw grade 5.8 galvanised steel
Coating, soft thermoplastic, black.
internal thread galvanised brass.
Screw grade 5.8 galvanised steel
Show more
Show less
Four lobe grips flat with internal thread
from
2,56 CHF
plus sales tax
plus shipping costs
Four lobe grips flat with external thread
from
2,61 CHF
plus sales tax
plus shipping costs
Description
Product description
Extraordinary gripping safety combined with attractive design are key elements to outstanding functionality. The flat construction make these four lobe grips suitable for low working spaces.
Material, version
Grip hard black thermoplastic.
Coating, soft thermoplastic, black.
internal thread galvanised brass.
Screw grade 5.8 galvanised steel
Coating, soft thermoplastic, black.
internal thread galvanised brass.
Screw grade 5.8 galvanised steel
Note
SYMPA TOUCH flat four lobe grips are available in 5 sizes of internal and external threads.
On request
Other screw sizes, screw lengths, versions and colours.