{"product":{"productId":"agid.1004","price":53.3,"name":"Handwheels with safety grip"},"currency":"CHF"}
Material
Black grey thermoplastic.
Version
Steel parts black oxidised.
Show more
Show less
Description
Material
Black grey thermoplastic.
Version
Steel parts black oxidised.
Note
The hub cover is supplied loose. The handwheels can be secured using a transverse pin or by parallel key connection together with a DIN 6912 socket head screw and a DIN 7349 washer.
Two steps have to be carried out to bring the cylindrical safety grip into operating position:
- Swivel the grip around the axis of rotation until it stops (90°).
- Push grip in axial position into locking position.
The pressed-in position is the most comfortable position to crank. When released, the grip automatically returns to original position.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
For assembly examples, see K0256.
Two steps have to be carried out to bring the cylindrical safety grip into operating position:
- Swivel the grip around the axis of rotation until it stops (90°).
- Push grip in axial position into locking position.
The pressed-in position is the most comfortable position to crank. When released, the grip automatically returns to original position.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
For assembly examples, see K0256.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.