{"product":{"productId":"agid.36945","price":145.22,"name":"Piano hinges, stainless steel with double joint"},"currency":"CHF"}
- Flexible mounting possibilities
- Precise design for smooth movement
- 180° opening angle
Description
Product description
The piano hinge with double joint was developed for complex opening geometries. The double-joint kinematics (two parallel axes of rotation), ensure doors or hatches can be guided around protruding edges or seals without jamming.
Material
Stainless steel or aluminium body.
Pin stainless steel 1.4301.
Version
Stainless steel bright.
Aluminium, transparent anodised.
Aluminium, transparent anodised.
Note
The opening angle is 180°.
Seals must be ordered separately.
The hinges have no holes.
Seals must be ordered separately.
The hinges have no holes.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.