{"product":{"productId":"agid.36945","price":145.22,"name":"Piano hinges, stainless steel or aluminium, with double joint"},"currency":"CHF"}
Material
Stainless steel or aluminium body.
Pin stainless steel 1.4301.
Version
Stainless steel bright.
Aluminium, transparent anodised.
Aluminium, transparent anodised.
Show more
Show less
Piano hinges, aluminium, with double joint
from
273,52 CHF
plus sales tax
plus shipping costs
Piano hinges, stainless steel with double joint
from
145,22 CHF
plus sales tax
plus shipping costs
Description
Product description
The piano hinge with double joint was developed for complex opening geometries. The double-joint kinematics (two parallel axes of rotation), ensure doors or hatches can be guided around protruding edges or seals without jamming.
Material
Stainless steel or aluminium body.
Pin stainless steel 1.4301.
Version
Stainless steel bright.
Aluminium, transparent anodised.
Aluminium, transparent anodised.
Note
The opening angle is 180°.
Seals must be ordered separately.
The hinges have no holes.
Seals must be ordered separately.
The hinges have no holes.