{"product":{"productId":"agid.31590","price":29.61,"name":"Crank handles stainless steel, revolving grip, square socket"},"currency":"CHF"}
- Corrosion-resistant
- Application sectors: machine, plant, equipment construction and measuring devices
- Version: square socket
Description
Material
Crank stainless steel 1.4308.
Cylindrical grip thermoplastic and stainless steel 1.4404.
Version
Crank bright.
Thermoplastic black grey.
Stainless steel bright.
Thermoplastic black grey.
Stainless steel bright.
Note
Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.