Material
Thermoplastic polyamide 66
Version
Black. Flat seal asbestos-free
Afficher plus
Afficher moins
Screw plugs Form A, with fill symbol
à partir de
0,55 CHF
hors TVA
hors frais d’envoi
Screw plugs Form B, with fill symbol and vent hole
à partir de
0,62 CHF
hors TVA
hors frais d’envoi
Screw plugs Form C, with drain symbol
à partir de
0,55 CHF
hors TVA
hors frais d’envoi
Description
Material
Thermoplastic polyamide 66
Version
Black. Flat seal asbestos-free
Temperature range
Temperature resistant with oil up to 100°C.
Drawing reference
Form A: with fill symbol
Form B: with fill symbol and vent hole
Form C: with drain symbol
1) flat seal
2) vent hole Form B only
Form B: with fill symbol and vent hole
Form C: with drain symbol
1) flat seal
2) vent hole Form B only