Profili per protezione bordi
Edge protection profiles are used in machine construction to cover and decorate the sharp edges of sheet metal. They are installed quickly and easily by pressing on by hand. No extra adhesive or fastening material is required. The optional EPDM foam rubber also provides a seal against moisture, dust and dirt.
Edge protection profiles by KIPP
Edge protection profiles are indispensable elements that are used in many industries and applications. They not only protect valuable goods, but also ensure personal safety and prevent unwelcomed damage to materials and products. At KIPP, we understand the importance of effective edge protection and offer two types of edge protection profiles that guarantee the highest quality and functionality.
What is an edge protection profile?
Why is edge protection important?
Where are edge protection profiles used?
What types of edge protection does KIPP offer?
How is edge protection installed?
Buy edge protection profiles by KIPP online
What is an edge protection profile?
An edge protection profile is a specifically developed profile or element to protect edges from physical damage. They prevent the edge from causing damage to people or other objects, such as a logistics trolleys.
An edge protection profile protects sensitive edges and corners from impacts, knocks, scratches and other damage. This preserves the unblemished surface. An edge protection sealing profile also fulfils an additional function, namely sealing. The profile protects edges from moisture, dust and other environmental influences.
Why is edge protection important?
Edge protection is important to preserve the value of products and surfaces, increases safety and reduces repair and maintenance costs.
Where are edge protection profiles used?
It is no wonder that edge protection profiles are used in a wide range of applications. Be it in the automotive industry, in logistics, on boats, in craft businesses or the industry, edge protection profiles can be found wherever surface protection is important.
For example, edge protection profiles are used in various industrial sectors as covers or protective measures against sharp edges on the edges of metal sheets and panels. An edge protection sealing profile in particular offers an additional sealing function to effectively seal doors, shutters and hatches.
Edge protection profile styles
Edge protection profiles are special protective elements that are either attached to walls, corners, drywall or other surfaces. Profiles are available in a variety of materials including PVC and EPDM and are used to prevent damage to surfaces. KIPP protective profiles are made of PVC (thermoplastic polymer) and EPDM (synthetic rubber).
For descriptions of the individual materials please see our material overview.
KIPP protective profiles are available in various designs to meet different requirements and applications. Due to the steel insert, both products offer outstanding protective properties. The steel insert gives the profiles stability and ensures that they sit securely on the surface to which they are attached.
In addition to edge protection profiles with standard lengths, we are happy to provide protective profiles cut to customer specific length.
The height of the required edge protection depends on the application and specific requirements. Edge protection should be high enough to protect the vulnerable edges and corners. The exact height of the profile therefore varies depending on the circumstances.
The choice of the appropriate edge protection profile depends on individual requirements and respective applications.
Edge protection profiles with integrated steel retaining strip
Edge protection profiles with integrated steel retaining strip are made of PVC and steel and are available in three different forms (A; B and C).
PVC protects edges from mechanical damage and serves as a decorative element. It is easy to clean and has a smooth surface. In addition, it does not contain compounds hazardous to humans or animals and can therefore be used in the foodstuff industry.
For detailed information about PVC see our material overview.
The particular traits of protection profiles with steel retaining strip is their sturdiness and versatility. They have been specifically developed to pad, cover and embellish sheet metal edges. Edge protection profiles are made of high-quality, hard-wearing rubber that can effectively absorb shocks and impacts. The simple clip-on installation ensures quick and simple application. No additional adhesives or fastening materials are required for assembly.
Edge protection profiles with integrated steel wire core
Edge protection profiles with integrated steel wire core are available in six forms (A; B; C; D; E and F). According to form and requirement, they is made of PVC or EPDM.
The EPDM edge protection profile features exceptional resistance to heat and cold. It is ideal for long-term outdoor use. The high resistance to ageing, embrittlement and the effects of weather conditions emphasises the outstanding robustness of the EPDM edge protection profiles.
For more information about EPDM see our material overview.
EPDM edge protection profiles made of EPDM are certified according to UL50, UL50E and UL94HB, guaranteeing the highest quality and safety.
This profile not only acts as edge protection, but also as a seal. The sealing capability keeps moisture, dust and dirt out. Especially if you choose styles with side or top seals. The seal itself is made of EPDM sponge rubber. Thanks to the different forms of edge protection profiles with sealing capabilities, there is a wide range of possible applications in different areas of use.
Installing the KIPP edge protection profiles
Edge protection profiles and edge protection sealing profiles are fitted along the edges of various objects or surfaces to protect them from damage or wear. Installation is usually straightforward. All types are simply clipped on.
Protective profiles by KIPP are extremely user-friendly and time-saving to install. They are simply pushed on by hand and stay in place by themselves, eliminating the need for adhesives or additional fasteners. Regardless of whether you opt for edge protection profiles with steel retaining strip or with a steel wire core, installation requires minimal time and effort.
The retaining function of the profiles saves resources and ensures immediate protection of your equipment.
KIPP edge protection profiles - always the right choice
Discover the wide range of edge protection profiles in the KIPP online shop and find the best model for your application.
Select the appropriate edge protection from many different styles and forms.
If you unable to find your optimum edge protector despite our extensive range, or if you have a specific length requirement or any other question, please contact us.