{"product":{"productId":"agid.35427","price":14.1,"name":"Wheels thermoset heat-resistant"},"currency":"CHF"}
Material
Thermoset PF.
Version
Hardness Shore 90D, black.
Notch impact strength ca. 2.5 kJ/m².
Notch impact strength ca. 2.5 kJ/m².
Show more
Show less
Description
Material
Thermoset PF.
Version
Hardness Shore 90D, black.
Notch impact strength ca. 2.5 kJ/m².
Notch impact strength ca. 2.5 kJ/m².
Note
Thermoset wheels for high-heat sectors, with exceptional running characteristics on smooth floors.
Excellent chemical resistance to many aggressive types of media. Typical uses are in hot plants, paint shops, bakers and smoking ovens.
Higher abrasion is unavoidable on rough floors. Running against curbs or bumps should be avoided due to the limited mechanical durability of phenolic resin.
Excellent chemical resistance to many aggressive types of media. Typical uses are in hot plants, paint shops, bakers and smoking ovens.
Higher abrasion is unavoidable on rough floors. Running against curbs or bumps should be avoided due to the limited mechanical durability of phenolic resin.
Temperature range
-35°C to +260°C, short-term up to +300°C.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.