{"product":{"productId":"agid.36522","price":32.05,"name":"Polyamide wheels, electrically conductive, with polyurethane tread"},"currency":"CHF"}
Material
Wheel hub polyamide.
Tread thermoplastic polyurethane (TPU).
Tread thermoplastic polyurethane (TPU).
Version
Polyamide black.
Polyurethane dark grey.
Polyurethane dark grey.
Show more
Show less
Description
Product description
The electrically conductive polyamide wheels with polyurethane tread feature an abrasion-resistant tread made from dark grey thermoplastic polyurethane TPU (Shore 94A), which is bonded to the break-proof polyamide wheel hub. They offer low rolling resistance, are non-marking and extremely resistant to chemicals. The wheels also have a large plastic thread guard.
Material
Wheel hub polyamide.
Tread thermoplastic polyurethane (TPU).
Tread thermoplastic polyurethane (TPU).
Version
Polyamide black.
Polyurethane dark grey.
Polyurethane dark grey.
Note
The wheels have a high chemical resistance to many aggressive media.
The load-bearing capacity decreases by temperatures over 35 °C.
The load-bearing capacity decreases by temperatures over 35 °C.
Temperature range
-20 °C to +70 °C.
Briefly up to +90 °C.
Briefly up to +90 °C.
Accessory
K2332 Swivel and fixed equipment castors, steel with TPU tread, electrically conductive for aluminium profiles.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.