Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material

Rail, race and ball cage stainless steel 1.4301.



style A:

Balls steel.



style B:

Balls stainless steel 1.4125.

Version
Rail and race bright.
Balls hardened.
Note for ordering
Sold individually.
Note
Linear ball bearing consisting of a guide rail and a race which runs within the ball cage in the guide rail. The preferred installation position is vertical.
The specified load capacities refer to the maximum value at 50,000 cycles.

The internal stops limit the cage. Provide external stops for a loaded system.

The head height of the mounting screws should not exceed a height of 0.9 mm, otherwise there is a risk of collision with other linear ball bearing parts.

Style A: greazed.
Style B: with food-grade lubricant.

A lubricant (NSF H1) that is suitable for the foodstuff industry is used.

Recommended screws: M 2.6.
Maximum screw length = panel thickness + 1.5 mm.
Temperature range
5 °C to 35 °C
Drawing reference
1) the rails with length 80 mm have no hole here
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range