{"product":{"productId":"agid.36625","price":6.02,"name":"Indexing plungers, steel or stainless steel without collar, with stainless steel pull ring"},"currency":"CHF"}
Material
Steel version:
Threaded sleeve and indexing pin free-cutting steel.
Stainless steel version:
Threaded sleeve 1.4305.
indexing pin hardened 1.4034.
indexing pin not hardened 1.4305.
Key ring 1.4310.
Version
Steel version:
Threaded sleeve black oxidized.
Indexing pin hardened, ground and black oxidized.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.
Key ring bright.
Threaded sleeve black oxidized.
Indexing pin hardened, ground and black oxidized.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.
Key ring bright.
Show more
Show less
Indexing plungers, steel or stainless steel, without collar, with stainless steel pull ring, no locknut
from
CHF6.02
plus sales tax
plus shipping costs
Indexing plungers, steel or stainless steel, without collar, with stainless steel pull ring and locknut
from
CHF6.11
plus sales tax
plus shipping costs
Indexing plungers, steel or stainless steel, without collar, with stainless steel pull ring and locking slot, no locknut
from
CHF9.49
plus sales tax
plus shipping costs
Indexing plungers, steel or stainless steel, without collar, with stainless steel pull ring, locking slot and locknut
from
CHF9.63
plus sales tax
plus shipping costs
Description
Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
In addition to manual operation, the key ring also enables the connection of elements for remote operation, such as a tether cable.
Form X and Y are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
In addition to manual operation, the key ring also enables the connection of elements for remote operation, such as a tether cable.
Form X and Y are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
Material
Steel version:
Threaded sleeve and indexing pin free-cutting steel.
Stainless steel version:
Threaded sleeve 1.4305.
indexing pin hardened 1.4034.
indexing pin not hardened 1.4305.
Key ring 1.4310.
Version
Steel version:
Threaded sleeve black oxidized.
Indexing pin hardened, ground and black oxidized.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.
Key ring bright.
Threaded sleeve black oxidized.
Indexing pin hardened, ground and black oxidized.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.
Key ring bright.
Note
A screw-in washer can be supplied to help screw in the indexing plungers. The washer is fitted onto the threaded sleeve so that the carrier pins engage in the slot.
On request
Special versions.
Drawing reference
Form T: non-lockout type, without locknut
Form U: non-lockout type, with locknut
Form X: lockout type, without locknut
Form Y: lockout type, with locknut
Form U: non-lockout type, with locknut
Form X: lockout type, without locknut
Form Y: lockout type, with locknut