{"product":{"productId":"agid.31909","price":11.75,"name":"Cam-action indexing plungers, stainless steel with internal guide, Form B, without grip cap, with nut"},"currency":"CHF"}
- Turning the grip through 180° retracts the indexing pin.
- The closed design prevents dirt from entering the threaded sleeve.
- The hexagon on the sleeve facilitates easy installation of the indexing plunger
Description
Product description
Cam-action indexing plungers are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.
Material
Threaded sleeve and grip 1.4308.
Indexing pin 1.4305.
Spring 1.4310.
Version
Threaded sleeve, spring and grip bright.
Indexing pin ground and bright.
Indexing pin ground and bright.
Application
The closed construction of these indexing plungers with internal guide permits them to be installed in places subject to heavy soiling e.g. dust and airborn sparks.
Advantages
- The indexing pin is retracted by rotating the grip through 180°.
- The closed design prevents dirt from entering the threaded sleeve.
- The hexagon on the sleeve facilitates easy installation of the indexing plunger.
- The closed design prevents dirt from entering the threaded sleeve.
- The hexagon on the sleeve facilitates easy installation of the indexing plunger.
On request
Special versions.
Accessory
Mounting bracket K0638.
Positioning bushes K1290.
Positioning bushes K1290.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.