{"product":{"productId":"agid.19122","price":46.99,"name":"Tubular bubble levels with frame to screw on, Form B, three sight glasses"},"currency":"CHF"}
- Application sectors: machine, fixture and vehicle construction, measuring technology
- Temperature range: -35°C to +55°C
- Green filling
Description
Material
Frame brass.
Tubular bubble vial glass.
Tubular bubble vial glass.
Version
Black anodised
Note
Bubble levels are used as a type of zero indicator instrument for checking horizontal inclination in e.g. spirit levels, inclinometers, metrology instruments and machine constructions.
These tubular levels can be fastened using the two holes.
- Three sight windows
- Sensitivity in angular minutes for 2 mm bubble travel
- Green filling
These tubular levels can be fastened using the two holes.
- Three sight windows
- Sensitivity in angular minutes for 2 mm bubble travel
- Green filling
Temperature range
-35 °C up to +55 °C.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.