{"product":{"productId":"agid.34209","price":1.15,"name":"Screw plugs brass, round"},"currency":"CHF"}
Material
Brass.
O-ring NBR
O-ring NBR
Version
nickel-plated.
Show more
Show less
Description
Material
Brass.
O-ring NBR
O-ring NBR
Version
nickel-plated.
Note
DIN EN 60423 screw plugs with metric thread. For securely sealing off unused threaded or through holes.
Rating IP68 (5 bar - 30 min).
Rating IP68 (5 bar - 30 min).
Temperature range
-40 °C to +100 °C.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.