{"product":{"productId":"agid.34206","price":0.18,"name":"Hexagon nuts for cable glands"},"currency":"CHF"}
Material
Polyamide (PA6).
Brass.
Stainless steel 1.4301.
Version
Plastic light grey RAL 7035.
Brass nickel-plated.
Stainless steel bright.
Brass nickel-plated.
Stainless steel bright.
Show more
Show less
Description
Material
Polyamide (PA6).
Brass.
Stainless steel 1.4301.
Version
Plastic light grey RAL 7035.
Brass nickel-plated.
Stainless steel bright.
Brass nickel-plated.
Stainless steel bright.
Note
DIN EN 60423 hex nuts with metric thread. For securing cable glands and accessories.
Temperature range
-40 °C to +100 °C (plastic).
-60 °C to +200 °C (metal).
-60 °C to +200 °C (metal).
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.