{"product":{"productId":"agid.36385","price":29.04,"name":"Clamping plate, stainless steel for quarter-turn clamp lock with recessed grip"},"currency":"CHF"}
Material
Stainless steel 1.4305.
Version
Bright.
Show more
Show less
Clamping plates, stainless steel for quarter-turn clamp locks with recessed grip, Form A
from
CHF29.04
plus sales tax
plus shipping costs
Clamping plates, stainless steel, for quarter-turn clamp locks with recessed grip, Form B
from
CHF34.49
plus sales tax
plus shipping costs
Description
Material
Stainless steel 1.4305.
Version
Bright.
Note
Stainless steel M2.5 fastening screws are supplied.
Mounting option 1: By Form B for plate thickness 6-12 mm.
Mounting option 2: By Form B for plate thickness > 12 mm and by Form A for plate thickness > 6 mm.
By mounting option 1: With thin plates (less than 11 mm), the base of the clamping plate protrudes from the plate.
Mounting option 1: By Form B for plate thickness 6-12 mm.
Mounting option 2: By Form B for plate thickness > 12 mm and by Form A for plate thickness > 6 mm.
By mounting option 1: With thin plates (less than 11 mm), the base of the clamping plate protrudes from the plate.
Assembly
When mounting, please note the alignment of the clamping plate to the quarter-turn clamp lock.
Drawing reference
1) Mounting option 1
2) Mounting option 2
3) Plate
4) Suitable for M 2.5 countersunk head fastening screws
2) Mounting option 2
3) Plate
4) Suitable for M 2.5 countersunk head fastening screws