{"product":{"productId":"agid.36804","price":14.52,"name":"Pull handles, round aluminium, self-adhesive"},"currency":"CHF"}
Material
Pull handle and adapter plate aluminium.
Screw steel.
Adhesive tape acrylic adhesive.
Screw steel.
Adhesive tape acrylic adhesive.
Version
Pull handle and adapter plate natural tone or black anodised.
Screw steel grade 8.8, electro zinc-plated.
Screw steel grade 8.8, electro zinc-plated.
Show more
Show less
Description
Product description
With these self-adhesive pull handle, there is no need for drilling or fastening. The high-quality adhesive tape enables the grip to be securely attached to a wide variety of clean surfaces such as steel, glass or plastic without the need for tools.
Material
Pull handle and adapter plate aluminium.
Screw steel.
Adhesive tape acrylic adhesive.
Screw steel.
Adhesive tape acrylic adhesive.
Version
Pull handle and adapter plate natural tone or black anodised.
Screw steel grade 8.8, electro zinc-plated.
Screw steel grade 8.8, electro zinc-plated.
Note
The loading values given are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties. These load values were determined under laboratory conditions. Each user must determine individually whether the pull handle is suitable for the respective application. Different materials and surfaces to which the pull handles are attached, weather conditions and wear can influence the determined values.
Temperature range
Permanent temperature max. 150 °C.
Brief use with temperatures up to 230 °C.
Brief use with temperatures up to 230 °C.
Assembly
Installation is carried out tool-free using the adhesive tape on the adapter plate. See Downloads, Technical product information.
Advantages
Simple installation without drilling
Tool-free Installation
Suitable for indoor and outdoor use
High instant adhesion
Tool-free Installation
Suitable for indoor and outdoor use
High instant adhesion
Scope of delivery
Pull handle with fitted adapter plate and separate adhesive tape.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.