{"product":{"productId":"agid.20907","price":2.65,"name":"Magnets deep pot NdFeB, Form A"},"currency":"CHF"}
- Flexible, easy to remove, non-positive fasteners
- Application sectors: machine and plant construction
- Temperature range up to 80 °C
- Assembly: press in, screw in or glue
- Shielded system
Description
Material
Housing brass.
Magnetic core NdFeB (neodymium).
Magnetic core NdFeB (neodymium).
Version
Housing smooth.
Note
Smooth design, shielded system.
Under no circumstances may Neodym magnets be pressed directly into iron, loss of attractive force due to magnetic short circuits occurs.
Diameter “D” ground to tolerance h6.
The Form A magnets can be shortened by the dimension “H1” with no loss of magnetic force.
Under no circumstances may Neodym magnets be pressed directly into iron, loss of attractive force due to magnetic short circuits occurs.
Diameter “D” ground to tolerance h6.
The Form A magnets can be shortened by the dimension “H1” with no loss of magnetic force.
Temperature range
max. 80°C.
Assembly
The magnets can be mounted by press-fit, screwing-in or gluing.
Drawing reference
1) magnetic face
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.