{"product":{"productId":"agid.27306","price":3.17,"name":"Threaded rods steel and stainless steel DIN 976-1"},"currency":"CHF"}
Material
Steel or stainless steel A2.
Version
Grade 4.6, electro zinc-plated.
Grade 8.8 bright or electro zinc-plated.
Bright stainless steel.
Grade 8.8 bright or electro zinc-plated.
Bright stainless steel.
Show more
Show less
Description
Material
Steel or stainless steel A2.
Version
Grade 4.6, electro zinc-plated.
Grade 8.8 bright or electro zinc-plated.
Bright stainless steel.
Grade 8.8 bright or electro zinc-plated.
Bright stainless steel.
Note
Threaded rods are only available in 1000 mm lengths.
Threaded rods size M3 and M4 may be slightly bent when delivered.
The blank version may, for technical reasons have a grey to black surface.
Threaded rods size M3 and M4 may be slightly bent when delivered.
The blank version may, for technical reasons have a grey to black surface.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.