{"product":{"productId":"agid.34133","price":0.16,"name":"Square nuts DIN 557"},"currency":"CHF"}
Material
Steel, stainless steel A2 or stainless steel A4.
Version
Steel grade 11H, bright (black) or electro zinc-plated.
Stainless steel A2, bright.
Stainless steel A4, bright.
Stainless steel A2, bright.
Stainless steel A4, bright.
Show more
Show less
Description
Material
Steel, stainless steel A2 or stainless steel A4.
Version
Steel grade 11H, bright (black) or electro zinc-plated.
Stainless steel A2, bright.
Stainless steel A4, bright.
Stainless steel A2, bright.
Stainless steel A4, bright.
Note
DIN 557 square nuts class C
Square nuts are often used as insert nuts in injection-moulded parts, or they are slotted into housing profiles (aluminium extruded sections) to be used as a slot nut for screwing on other components. Square nuts also form the basis for cage nuts.. Square nuts provide improved rotation lock compared to conventional hex nuts.
Square nuts are often used as insert nuts in injection-moulded parts, or they are slotted into housing profiles (aluminium extruded sections) to be used as a slot nut for screwing on other components. Square nuts also form the basis for cage nuts.. Square nuts provide improved rotation lock compared to conventional hex nuts.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.