{"product":{"productId":"agid.34193","price":0.36,"name":"Grease nipples conical head DIN 71412 to press in"},"currency":"CHF"}
Material
Steel or stainless steel 1.4305.
Version
Steel hardened, min. 550 HV 1, electro zinc-plated.
Stainless steel bright.
Stainless steel bright.
Show more
Show less
Grease nipples conical head DIN 71412 to press in, Form A
from
CHF0.36
plus sales tax
plus shipping costs
Grease nipple, conical head DIN 71412, press in, Form B
from
CHF1.04
plus sales tax
plus shipping costs
Grease nipples conical head DIN 71412 to press in, Form C
from
CHF1.04
plus sales tax
plus shipping costs
Description
Material
Steel or stainless steel 1.4305.
Version
Steel hardened, min. 550 HV 1, electro zinc-plated.
Stainless steel bright.
Stainless steel bright.
Note
The conical head grease nipples are suitable for lubrication points that need to be lubricated often and reliably. Their versatility makes them one of the most widely used types of grease nipples.
These conical head grease nipples have a smooth pin for pressing in. Press-in grease nipples are only suitable for low pressures.
These conical head grease nipples have a smooth pin for pressing in. Press-in grease nipples are only suitable for low pressures.
Assembly
The exact size of the receiving hole depends on the material used and must be determined by the user through tests. The reference dimension for the receiving hole corresponds to the pin-Ø specified by us.
For straight grease nipples, the use of a press-in tool with which the nipple can be gently inserted is recommended.
For straight grease nipples, the use of a press-in tool with which the nipple can be gently inserted is recommended.