{"product":{"productId":"agid.35866","price":37.13,"name":"Snap locks, steel or stainless steel, with fold-down grip, mounted using a mounting bracket"},"currency":"CHF"}
Material
Housing steel or stainless steel.
Version
Steel black powder-coated.
Stainless steel ground.
Stainless steel ground.
Show more
Show less
Snap locks, steel or stainless steel, with fold-down grip, mounted using a mounting bracket, Form A
from
CHF40.85
plus sales tax
plus shipping costs
Snap locks, steel or stainless steel, with fold-down grip, mounted using a mounting bracket, Form B
from
CHF37.13
plus sales tax
plus shipping costs
Description
Product description
With their countersunk grip, these snap locks are designed for flush installation in doors, hatches and covers. The pre-tensioned grip prevents rattling.
Material
Housing steel or stainless steel.
Version
Steel black powder-coated.
Stainless steel ground.
Stainless steel ground.
Note
Door leaf thickness max. 10 mm.
Form A: lockable.
Form B: not lockable.
The latches have a single key system, i.e. each lock can be opened with the same key.
Form A: lockable.
Form B: not lockable.
The latches have a single key system, i.e. each lock can be opened with the same key.
Method of operation
When the grip is pulled, the latch moves into the open position and the door can be opened. The door latches automatically when pushed shut.
Assembly
1. Cut out a mounting hole as shown in the drawing.
2. Insert the latch into the mounting hole from the front.
3. Tighten the nut from behind, this pulls the mounting bracket onto the door panel and fixates the lock in the mounting opening.
2. Insert the latch into the mounting hole from the front.
3. Tighten the nut from behind, this pulls the mounting bracket onto the door panel and fixates the lock in the mounting opening.
Scope of delivery
Nuts and mounting brackets are supplied.
The lockable snap locks are each supplied with two keys.
The lockable snap locks are each supplied with two keys.
Drawing reference
1) Installation cut-out
2) Door leaf
3) Frame
2) Door leaf
3) Frame