{"product":{"productId":"agid.36943","price":80.66,"name":"Piano hinges, steel, in-frame, with gooseneck and 90° opening angle"},"currency":"CHF"}
Material
Body steel.
Pin stainless steel.
Pin stainless steel.
Version
Steel electro zinc-plated.
Show more
Show less
Description
Product description
Piano hinges with gooseneck are the ideal solution for demanding sheet metal applications where the hinges need to be completely concealed from outside view. The special geometry ensures a precise opening angle of 90° and give a clear, uninterrupted surface design for your housing.
Material
Body steel.
Pin stainless steel.
Pin stainless steel.
Version
Steel electro zinc-plated.
Note
Opening angle 90°.
For on-frame or in-frame mounting
Elongated holes for better adjustment.
These hinges are recommended for plates with a thickness of up to 2 mm.
For on-frame or in-frame mounting
Elongated holes for better adjustment.
These hinges are recommended for plates with a thickness of up to 2 mm.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.