{"product":{"productId":"agid.27215","price":4.7,"name":"Strap hinges steel or stainless steel"},"currency":"CHF"}
Material
Steel.
Stainless steel 1.4301.
Version
Matt polished.
Show more
Show less
Strap hinges, steel or stainless steel, Form A, long leaf
from
19,27 CHF
plus sales tax
plus shipping costs
Strap hinges, steel or stainless steel, Form B, short leaf
from
19,27 CHF
plus sales tax
plus shipping costs
Strap hinges, steel or stainless steel, Form C, right-hand version
from
18,69 CHF
plus sales tax
plus shipping costs
Strap hinges, steel or stainless steel, Form D, left-hand version
from
18,69 CHF
plus sales tax
plus shipping costs
Strap hinges, steel or stainless steel, Form E, rectangular
from
4,70 CHF
plus sales tax
plus shipping costs
Description
Material
Steel.
Stainless steel 1.4301.
Version
Steel galvanised, chromed or matt brass plated.
Stainless steel matt polished.
Stainless steel matt polished.
Version
Matt polished.
Note
Strap hinge for in-frame doors.
The opening angle is max. 270°.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties. These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application. Different materials onto which the hinges are installed, the type of mounting, weather conditions and wear can influence the determined values.
The opening angle is max. 270°.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties. These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application. Different materials onto which the hinges are installed, the type of mounting, weather conditions and wear can influence the determined values.
Drawing reference
1) Both rolled ends of long leaf are welded
2) Grease nipple
3) Fixed pin
2) Grease nipple
3) Fixed pin