{"product":{"productId":"agid.34440","price":77.8,"name":"Spring hinges aluminium profile with damping, Form B"},"currency":"CHF"}
- Connect two fixed components flexibly to each other
- Application sectors: machine construction, furniture construction, doors, hatches, hoods
- With damping
Description
Material
Aluminium 6082 T5.
Version
Aluminium, transparent anodised.
Note
These hinges have integrated damping. This enables doors and hatches to be gently opened (Form A) and closed (Form B). In addition, the hinges are equipped with a lift-assist mechanism that facilitates opening doors and hatches.
The hinges are suitable for horizontal and vertical applications.
The direction of the damper is indicated by the arrow in the drawing.
The opening angle is limited to 115° to avoid damaging the damping system.
A faster opening or closing of the doors or hatches must not be forced, as this can damage the damper.
Damping torque from 1.7 to 2.5 Nm.
The spring torque varies depending on the item.:
Opening spring torque for K2330.8215000: M(180°) : 2.7 Nm / M(65°) : 3.69 Nm.
Opening spring torque for K2330.8215001: M(180°) : 1.45 Nm / M(65°) : 2.29 Nm.
Closing spring torque for K2330.8215010: M(0°) : 2.68 Nm / M(115°) : 3.65 Nm.
Closing spring torque for K2330.8215011: M(0°) : 1.45 Nm / M(115°): 2.28 Nm.
The hinges are suitable for horizontal and vertical applications.
The direction of the damper is indicated by the arrow in the drawing.
The opening angle is limited to 115° to avoid damaging the damping system.
A faster opening or closing of the doors or hatches must not be forced, as this can damage the damper.
Damping torque from 1.7 to 2.5 Nm.
The spring torque varies depending on the item.:
Opening spring torque for K2330.8215000: M(180°) : 2.7 Nm / M(65°) : 3.69 Nm.
Opening spring torque for K2330.8215001: M(180°) : 1.45 Nm / M(65°) : 2.29 Nm.
Closing spring torque for K2330.8215010: M(0°) : 2.68 Nm / M(115°) : 3.65 Nm.
Closing spring torque for K2330.8215011: M(0°) : 1.45 Nm / M(115°): 2.28 Nm.
Temperature range
from 0 °C to +40 °C.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.