{"product":{"productId":"agid.36038","price":8.14,"name":"Concealed hinges steel or stainless steel, folded edge 23 mm"},"currency":"CHF"}
Material
Door part, frame part and retaining washer steel or stainless steel 1.4301.
Pin steel, stainless steel 1.4301 or 1.4305.
Safety clip POM.
O-ring NBR.
Version
Door part, frame part and pin steel, untreated or electro zinc-plated.
Door part, frame part and pin bright stainless steel.
Locking sleeve black.
Door part, frame part and pin bright stainless steel.
Locking sleeve black.
Show more
Show less
Concealed hinges steel or stainless steel, folded edge 23 mm, Form A
from
8,14 CHF
plus sales tax
plus shipping costs
Concealed hinges steel or stainless steel, folded edge 23 mm, Form B
from
8,93 CHF
plus sales tax
plus shipping costs
Description
Product description
Concealed hinges are usually employed for functional or visual reasons. The hinge is mounted on the inside edge of the door and frame and is only visible when the door is open.
Material
Door part, frame part and retaining washer steel or stainless steel 1.4301.
Pin steel, stainless steel 1.4301 or 1.4305.
Safety clip POM.
O-ring NBR.
Version
Door part, frame part and pin steel, untreated or electro zinc-plated.
Door part, frame part and pin bright stainless steel.
Locking sleeve black.
Door part, frame part and pin bright stainless steel.
Locking sleeve black.
Note
For on-frame doors.
Hinges not visible.
Folded edge 23 mm.
For right or left use.
Opening angle 120°.
Frame part for screwing on.
Form B: Captive pin with safety clip.
Form B (stainless steel version): Fire safety tested with E60 rating as per DIN EN 45545-3.
Hinges not visible.
Folded edge 23 mm.
For right or left use.
Opening angle 120°.
Frame part for screwing on.
Form B: Captive pin with safety clip.
Form B (stainless steel version): Fire safety tested with E60 rating as per DIN EN 45545-3.
Application
- Machine and plant construction
- Switchboxes and control housings
- Medical and laboratory technology
- Transport and conveyor systems
- Switchboxes and control housings
- Medical and laboratory technology
- Transport and conveyor systems
Drawing reference
1) Folded edge
2) Installation instructions for the retaining washer
3) With countersunk hole for M6
4) With countersunk hole for M6 + retaining washer
5) With M6 stud + locking washer
6) Pin version: without slot
7) Pin version: with slot incl. DIN 6799 retaining washer
8) Pin version: with slot incl. O-ring
9) Mounting of safety clip and hanging door section in frame section
2) Installation instructions for the retaining washer
3) With countersunk hole for M6
4) With countersunk hole for M6 + retaining washer
5) With M6 stud + locking washer
6) Pin version: without slot
7) Pin version: with slot incl. DIN 6799 retaining washer
8) Pin version: with slot incl. O-ring
9) Mounting of safety clip and hanging door section in frame section