{"product":{"productId":"agid.14541","price":4.6,"name":"Grey cast iron palm grips, plastic coated conForms to DIN 6335, Form C"},"currency":"CHF"}
- Can be used as a clamping, retaining and fastening element
- Application fields: machine, plant and fixture construction, toolmaking
- For manually adjusting assemblies, machines and aggregates
- Form C: blind hole
- Colours: orange and black
Description
Material
Grey cast iron GJL 200.
Version
Plastic coated.
Note
Available colours:
Pure orange RAL 2004.
Jet black RAL 9005.
Pure orange RAL 2004.
Jet black RAL 9005.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.