{"product":{"productId":"agid.35487","price":100.48,"name":"Clamp straps double-sided, 90° swivelling"},"currency":"CHF"}
Material
Carbon steel.
Version
Tempered and black oxidised.
Show more
Show less
Description
Material
Carbon steel.
Version
Tempered and black oxidised.
Note
The double-sided clamp straps are ideal for series clamping.
For special applications, the clamping flange can be replaced with another clamping flange by loosening the clamping screw. The clamping flange must always have a contact point on both sides.
For special applications, the clamping flange can be replaced with another clamping flange by loosening the clamping screw. The clamping flange must always have a contact point on both sides.
Function principle
1. Use a hand-held or electric tool to tighten the hexagon head bolt (make sure that the maximum tightening torque is not exceeded). When clamping, the clamping flange automatically turns by quarter of a rotation and starts the clamping stroke.
2. Use reverse procedure to loosen the hexagon head bolt. The clamping flange automatically returns to its starting position (the set screw can be used to change the position of the clamping flange).
2. Use reverse procedure to loosen the hexagon head bolt. The clamping flange automatically returns to its starting position (the set screw can be used to change the position of the clamping flange).
Drawing reference
1) Hexagon head bolt
2) Slotted round nut
3) Set screw
2) Slotted round nut
3) Set screw
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.