{"product":{"productId":"agid.14562","price":0.43,"name":"Spherical washers DIN 6319, edition 10/01"},"currency":"CHF"}
Material
Mild steel, QT steel or stainless steel.
Version
Form C / D:
Case-hardened steel, manganese-phosphated.
Case-hardened depth (450 HV 1) 0.2+0.2.
Surface hardness (550 + 100) HV 10
Form G:
QT steel, tempered to (350 + 80) HV 30.
Form C / D / G:
Stainless steel, bright.
Case-hardened steel, manganese-phosphated.
Case-hardened depth (450 HV 1) 0.2+0.2.
Surface hardness (550 + 100) HV 10
Form G:
QT steel, tempered to (350 + 80) HV 30.
Form C / D / G:
Stainless steel, bright.
Show more
Show less
Spherical washers, Form C DIN 6319, edition 10/01
from
CHF0.48
plus sales tax
plus shipping costs
Conical seats Form D DIN 6319, edition 10/01
from
CHF0.49
plus sales tax
plus shipping costs
Conical seats Form G, DIN 6319, edition 10/01
from
CHF0.61
plus sales tax
plus shipping costs
Description
Material
Mild steel, QT steel or stainless steel.
Version
Form C / D:
Case-hardened steel, manganese-phosphated.
Case-hardened depth (450 HV 1) 0.2+0.2.
Surface hardness (550 + 100) HV 10
Form G:
QT steel, tempered to (350 + 80) HV 30.
Form C / D / G:
Stainless steel, bright.
Case-hardened steel, manganese-phosphated.
Case-hardened depth (450 HV 1) 0.2+0.2.
Surface hardness (550 + 100) HV 10
Form G:
QT steel, tempered to (350 + 80) HV 30.
Form C / D / G:
Stainless steel, bright.
Note
Conical seat Form G should be used over slots.
Drawing reference
Form C: spherical washer
Form D: conical seat
Form G: conical seat for slots
Form D: conical seat
Form G: conical seat for slots