{"product":{"productId":"agid.31700","price":1.6,"name":"Star grips with safety cable similar to DIN 6336 - inch"},"currency":"CHF"}
Material
Grip thermoplastic.
Bush and screw steel.
Safety cable elastic TPU.
Bush and screw steel.
Safety cable elastic TPU.
Version
Bush and screw bright.
Show more
Show less
Star grips with safety cable similar to DIN 6336, internal thread, Form KS - inch
from
2,18 CHF
plus sales tax
plus shipping costs
Star grips with safety cable similar to DIN 6336, external thread, Form LS - inch
from
2,00 CHF
plus sales tax
plus shipping costs
Description
Material
Grip thermoplastic.
Bush and screw steel.
Safety cable elastic TPU.
Bush and screw steel.
Safety cable elastic TPU.
Version
Bush and screw bright.
Assembly
Do not stretch the band during assembly.
Make sure that the anchor is not too far from where the star grip is to be used.
Make sure that the anchor is not too far from where the star grip is to be used.
Drawing reference
Form KS: tapped bush, with cap
Form LS: external thread
Form LS: external thread
Accessory
The safety cable is also available as an accessory, see K0743.04190.