{"product":{"productId":"agid.20227","price":125.23,"name":"Locating cylinders pneumatic, Form B"},"currency":"CHF"}
- Fast opening and closing
- Pneumatic positioning and clamping system
- Reduced changeover times
- Quick and easy component assembly
Description
Material
Carbon steel.
Version
nickel-plated.
Note
The 3 clamping balls are released by applying compressed air.
The 3 clamping balls move inward and the fixture can be quickly changed. When the air pressure is removed, the 3 clamping balls move outwards and the fixture is clamped.
This easy-to-use system significantly reduces changeover times.
The repeat accuracy is ± 0.01 mm.
The 3 clamping balls move inward and the fixture can be quickly changed. When the air pressure is removed, the 3 clamping balls move outwards and the fixture is clamped.
This easy-to-use system significantly reduces changeover times.
The repeat accuracy is ± 0.01 mm.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.