{"product":{"productId":"agid.24425","price":77.74,"name":"Steel plate swivel castors, with soft rubber tyres and bolt hole"},"currency":"CHF"}
Material
Housing, steel plate.
Wheel tyre, high quality elastic solid rubber.
Wheel rim, high quality unbreakable polyamide.
Wheel tyre, high quality elastic solid rubber.
Wheel rim, high quality unbreakable polyamide.
Version
Housing, press-formed.
Swivel housing, double-row ball bearings in a swivel head.
Ball bearing wheel axle bearings.
Swivel housing, double-row ball bearings in a swivel head.
Ball bearing wheel axle bearings.
Show more
Show less
Steel plate swivel castors with bolt hole, without locking system, with soft rubber tyres
from
CHF91.46
plus sales tax
plus shipping costs
Steel plate swivel castor with bolt hole, with stop fix, with soft rubber tyres
from
CHF127.56
plus sales tax
plus shipping costs
Description
Material
Housing, steel plate.
Wheel tyre, high quality elastic solid rubber.
Wheel rim, high quality unbreakable polyamide.
Wheel tyre, high quality elastic solid rubber.
Wheel rim, high quality unbreakable polyamide.
Version
Housing, press-formed.
Swivel housing, double-row ball bearings in a swivel head.
Ball bearing wheel axle bearings.
Swivel housing, double-row ball bearings in a swivel head.
Ball bearing wheel axle bearings.
Note
Wheel axle bolted.
Application
Maximum travel comfort, excellent cushioning of the transported goods. The new soft rubber series brings noticeable noise reduction in all applications.
Temperature range
-25 °C to +80 °C.