Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

New thrust clamps from KIPP – quicker adjustment, secure fixation


Tool-free clamping and reduced set-up times

With these new thrust clamps K2550 and K2551, KIPP is expanding its clamping technology portfolio to include a solution for rapid and repeatable adjustment processes. These clamping elements enable thetool-free fixating of slide and angle settings on flat bars and round shafts – with just a 90° rotation of a lever.


Rapid positioning for recurring adjustment tasks

Be it printer heads, guides, rollers or robotic components – in many applications, positions need to be adjusted regularly and then securely locked in place. The new thrust clamps replace traditional screw clamps and significantly reduce set-up and adjustment times. At the same time, they ensure consistent clamping forces and thus reproducible results.

Discover new thrust clamps from KIPP for faster set-up processes and precise positioning.

A quick twist and everything’s secure! 🔄⚙️
Find out more about our clamping devices in the video.