{"product":{"productId":"agid.18677","price":5.42,"name":"Triangular grips 2K ergonomic"},"currency":"CHF"}
Material
Hard components fibreglass reinforced plastic.
Soft components thermoplastic elastomer.
Bush or screw, steel grade 5.8 or stainless steel 1.4305.
Version
Steel trivalent blue passivated.
Stainless steel, bright.
Stainless steel, bright.
Show more
Show less
Triangular grip 2K, ergonomic with internal thread
from
6,78 CHF
plus sales tax
plus shipping costs
Triangular grip 2K ergonomic with external thread
from
9,04 CHF
plus sales tax
plus shipping costs
Description
Material
Hard components fibreglass reinforced plastic.
Soft components thermoplastic elastomer.
Bush or screw, steel grade 5.8 or stainless steel 1.4305.
Version
Steel trivalent blue passivated.
Stainless steel, bright.
Stainless steel, bright.
Note
The colour combinations
graphite black RAL 9011 (hard components) and
black grey RAL 7021 (soft components)
are supplied as standard.
The soft components ensure a non-slip grip of the operating part. The closed design offers sufficient protection against dirt.
graphite black RAL 9011 (hard components) and
black grey RAL 7021 (soft components)
are supplied as standard.
The soft components ensure a non-slip grip of the operating part. The closed design offers sufficient protection against dirt.
On request
Further colour combinations.