{"product":{"productId":"agid.25229","price":24.35,"name":"Thread cover, stainless steel in Hygienic DESIGN"},"currency":"CHF"}
Material
Sleeve stainless steel 1.4301.
Rubber seal silicon, FDA certified.
Version
Sleeve high-gloss polished.
Rubber seal, blue.
Rubber seal, blue.
Show more
Show less
Description
Material
Sleeve stainless steel 1.4301.
Rubber seal silicon, FDA certified.
Version
Sleeve high-gloss polished.
Rubber seal, blue.
Rubber seal, blue.
Note
Certified according to 3-A Sanitary Standard.
The thread cover caps protruding external threads and thus protects them from dirt.
The high surface finish quality prevents dirt from adhering and reduces cleaning times to a minimum.
The thread cover caps protruding external threads and thus protects them from dirt.
The high surface finish quality prevents dirt from adhering and reduces cleaning times to a minimum.
Application
The thread cover is particularly suitable for machines, plants and appliances in the foodstuff, brewery, dairy, beverage and pharmaceutical industries.
Accessory
Levelling feet K1303.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.