Material
Polyamide.
O-ring FPM 70.
O-ring FPM 70.
Version
black.
Show more
Show less
Cable clips with T-slot key, Form A
from
CHF3.45
plus sales tax
plus shipping costs
Cable clips with T-slot key, Form B
from
CHF4.50
plus sales tax
plus shipping costs
Description
Material
Polyamide.
O-ring FPM 70.
O-ring FPM 70.
Version
black.
Note
The cable clip is a fastening component for cables and hoses with a diameter up to 12 mm.
The clip is mounted by inserting the T-key into a T-slot and twisting through 90°. The cables are held in place by the stretched O-ring.
Form A: with one channel.
Form B: with two separate channels.
The clip is mounted by inserting the T-key into a T-slot and twisting through 90°. The cables are held in place by the stretched O-ring.
Form A: with one channel.
Form B: with two separate channels.