{"product":{"productId":"agid.31681","price":8.91,"name":"Knurled knobs with grip - inch"},"currency":"CHF"}
Material
Black thermoplastic.
Bush grade 5.8 steel.
Bush grade 5.8 steel.
Version
Steel trivalent blue-passivated.
Show more
Show less
Knurled knobs with grip, Form H, without cross hole - inch
from
CHF10.48
plus sales tax
plus shipping costs
Knurled knobs with grip, Form M, with cross hole and grub screw - inch
from
CHF12.84
plus sales tax
plus shipping costs
Description
Material
Black thermoplastic.
Bush grade 5.8 steel.
Bush grade 5.8 steel.
Version
Steel trivalent blue-passivated.
Note
For the inch series, dimension D is in inches, all other dimensions are in mm.
Drawing reference
Form H: without locking grub screw
Form M: with locking grub screw
Form M: with locking grub screw