{"product":{"productId":"agid.10542","price":4.22,"name":"Gear Levers - inch"},"currency":"CHF"}
Material
Knobs thermoset PF 31.
Rod steel or stainless steel 1.4305 (AISI 303 equivalent).
Version
Thermoset black, high-gloss polished.
Steel black oxidised or bright stainless steel.
Steel black oxidised or bright stainless steel.
Show more
Show less
Gear Levers, Form A, inch
from
4,96 CHF
plus sales tax
plus shipping costs
Gear Levers, Style B, inch
from
6,95 CHF
plus sales tax
plus shipping costs
Gear Levers, Form C, inch
from
7,34 CHF
plus sales tax
plus shipping costs
Gear Levers, Form E, inch
from
7,35 CHF
plus sales tax
plus shipping costs
Description
Material
Knobs thermoset PF 31.
Rod steel or stainless steel 1.4305 (AISI 303 equivalent).
Version
Thermoset black, high-gloss polished.
Steel black oxidised or bright stainless steel.
Steel black oxidised or bright stainless steel.
Note
For the inch series, dimension D1 is in inches, all other dimensions are in mm.