{"product":{"productId":"agid.32885","price":16.77,"name":"Locating pins with flattened ball-end Form C"},"currency":"CHF"}
Material
Tool steel or 1.4305 stainless steel.
Version
Steel hardened and ground.
Stainless steel ground and kolsterised.
Stainless steel ground and kolsterised.
Show more
Show less
Locating pins with ball end Form C, internal thread one side in blind hole
from
16,77 CHF
plus sales tax
plus shipping costs
Locating pins with flattened ball end Form C, internal thread both sides in blind holes
from
22,26 CHF
plus sales tax
plus shipping costs
Locating pins with flattened ball end Form C, internal thread both sides in blind holes
from
16,77 CHF
plus sales tax
plus shipping costs
Description
Material
Tool steel or 1.4305 stainless steel.
Version
Steel hardened and ground.
Stainless steel ground and kolsterised.
Stainless steel ground and kolsterised.
Note
Ball end locating pins are specially designed to ease the locating process. The tendency to jam, caused by the locating hole not being at right angles to the pin or by the pushing force not being parallel to the pin axis, is minimized by the ball-end form (see illustration 1)
Drawing reference
1) Internal thread one side in blind hole
2) Internal thread both sides in blind holes
3) Internal thread both sides in through hole
2) Internal thread both sides in blind holes
3) Internal thread both sides in through hole