{"product":{"productId":"agid.12365","price":2134.44,"name":"5-axis clamping system for T-slots"},"currency":"CHF"}
Description
Note
5-axis vices for mounting on machine tables with T-slots. These vices enable 5-sided machining free of interfering edges with a clamping depth of only 8 mm. With this clamping system, clamping widths of 22–236 mm are possible, and can be extended as desired using the optionally available K0947 extension shafts. By installing a tension spindle immediately under the workpiece support, a force of up to 42 kN is applied to the workpiece, this is not lost due to flexing. The use of clamping pins with a 4 mm cup point allows positive-fit clamping without
pre-embossing.
The fastening set K0951 is recommended for mounting the vices on T-slot tables.
The set includes one extension shaft with L = 60 mm and one with L = 120 mm.
* The clamping height can be extended with the riser plates K0941 and seating ledges K0942.
pre-embossing.
The fastening set K0951 is recommended for mounting the vices on T-slot tables.
The set includes one extension shaft with L = 60 mm and one with L = 120 mm.
* The clamping height can be extended with the riser plates K0941 and seating ledges K0942.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.