{"product":{"productId":"agid.35509","price":0,"name":"Clamping towers, grey cast iron 3-sided with UNILOCK zero-point clamping system"},"currency":"CHF"}
Material
Clamping tower GJL 300.
Clamping module case-hardening steel.
Clamping module case-hardening steel.
Version
Clamping tower contact faces precision machined.
Clamping module contact faces hardened and ground.
Clamping module contact faces hardened and ground.
Show more
Show less
Description
Product description
3-sided clamping tower with integrated UNILOCK clamping modules EFM 138. The integrated clamping modules enable the rapid clamping or exchange of clamping equipment and fixtures on the clamping tower. Set-up times are reduced and machine running times increased.
Material
Clamping tower GJL 300.
Clamping module case-hardening steel.
Clamping module case-hardening steel.
Version
Clamping tower contact faces precision machined.
Clamping module contact faces hardened and ground.
Clamping module contact faces hardened and ground.
Note
These 3-sided clamping towers conform to machine tables for machine tools acc. to DIN 55201 and JIS6337-1980.
The clamping modules are actuated via a central pneumatic connection.
The high clamping forces are generated via the integrated spring package (the unit clamps while not under pressure).
Clamping is released pneumatically.
The following clamping forces are possible with the UNILOCK clamping bolt in conjunction with M10, M12, M16 fastening screws:
- Clamping force (M10) 35,000 N/module
- Clamping force (M12) 50,000 N/module
- Clamping force (M16) 75,000 N/module
Clamping force with DIN EN ISO 4762 -12.9 cap screws
Clamping bolts may only be clamped in conjunction with a mounted interchangeable unit in the clamping module.
The clamping modules are actuated via a central pneumatic connection.
The high clamping forces are generated via the integrated spring package (the unit clamps while not under pressure).
Clamping is released pneumatically.
The following clamping forces are possible with the UNILOCK clamping bolt in conjunction with M10, M12, M16 fastening screws:
- Clamping force (M10) 35,000 N/module
- Clamping force (M12) 50,000 N/module
- Clamping force (M16) 75,000 N/module
Clamping force with DIN EN ISO 4762 -12.9 cap screws
Clamping bolts may only be clamped in conjunction with a mounted interchangeable unit in the clamping module.
Temperature range
+5 °C to +60 °C.
Scope of delivery
- Clamping tower
- Transport screws.
- Operating instructions.
- Transport screws.
- Operating instructions.
Drawing reference
1) Open air port G1/8
2) Turbo function air port G1/8
2) Turbo function air port G1/8
Accessory
- UNILOCK clamping bolts K0967.
- UNILOCK interchangeable subplates for zero-point clamping system K1218.
- UNILOCK protective bolts for clamping module K1010.
- UNILOCK protective plugs for clamping module K1010.
- UNILOCK interchangeable subplates for zero-point clamping system K1218.
- UNILOCK protective bolts for clamping module K1010.
- UNILOCK protective plugs for clamping module K1010.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.