Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

New finger grips from KIPP –

minimalist in design, maximum in utility

One handle. One finger. Many possibilities.

HEINRICH KIPP WERK is expanding its range of operating elements with four new series of finger handles made of aluminium, stainless steel, steel and plastic. The compact, discreetly designed handles impress with their ease of use, versatile material options and minimal space requirements – ideal for applications with a clear design language and limited installation space.

Four series – one clear system

  • K0201 – Aluminium (round):
    6 variants in Ø 8/10 mm, centre distances 30/40 mm, surfaces: black or natural anodised. Accessories: aluminium end cap.

  • K1793 – Stainless steel (round):
    10 variants in Ø 5/8/10 mm, centre distances 30/40 mm, surfaces: polished or matt blasted. Accessories: stainless steel end cap.

  • K1799 – Steel (round):
    5 variants in Ø 8/10 mm, centre distances 30/40 mm, surface: high-gloss polished. Accessories: stainless steel end cap.

  • K2292 – Plastic (round):
    42 variants with/without collar, Ø 8/10 mm, centre distances 30/40 mm, colours: including black-grey, orange, yellow, green, blue, red, grey. Two self-tapping screws included.

For technology with high standards of form and function

Typical applications can be found in mechanical engineering, switch cabinet and enclosure construction, automation and medical technology. The new finger grips really come into their own where precise operability, minimal size and a harmonious appearance are important.