Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

KIPP hand wheels

New sizes for KIPP aluminium handwheels – lightweight, robust, versatile

KIPP is expanding its range of aluminium disc and spoke handwheels with practical sizes. The new variants offer even more choice for mechanical and plant engineering as well as the process industry – with a clear focus on ease of use, stability and durability.
 

Aluminium impresses in every respect

The handwheels combine low weight, corrosion-resistant surfaces (black or silver powder-coated) and a pleasant feel – ideal for frequent operation in industrial environments.
 

Two designs – now available in new diameters

  • Disc handwheels (K1520, K1521, K1522): Closed design protects against dirt and injury – now available in diameters of 140, 160 and 200 mm

  • Spoke handwheels (K1523, K1524, K1525): Lightweight, open design – now available in diameters of 140 and 200 mm

All versions are available either without a handle, with a rotating or foldable cylinder handle, and with a fitting hole or hub groove and cross hol