Herstellerkompetenz
Schnelle Lieferung
Ausgezeichneter Service
DE
Choose your Language
Merkliste
Produkte merken
Direktbestellung

1.1181 QT steel

   

Material No.1.1181
US Standard (AISI)-
AbbreviationC35E
Older designationCk 35
DescriptionQT steel
Composition
Alloy components [%]
C: 0.32 - 0.39 
Si: ≤ 0.40 
Mn: 0.50 - 0.80 
P: ≤ 0.030 
S: ≤ 0.035
Cr: ≤ 0.40 
Mo: ≤ 0.10
Ni: ≤ 0.40
Density [g/cm³]7.85

Yield point
Rp0.2 / RE [N/mm²]

≥ 380
Tensile strength
Rm [N/mm²]
600 - 750
Elongation at fracture A [%]≥ 19
Machinability-
Weldabilityunsuitable
Heat treatmentpossible
Other properties-
Main applicationsSwing screw, clamp straps, adjustable rest pads with threaded nut

Information for reference only; we do not assume any liability for its accuracy. Properties of steel materials are highly dependent on thermal and/or mechanical treatment.