{"product":{"productId":"agid.35720","price":24.98,"name":"Telescopic slides, stainless steel, for side mounting, over-extension, load capacity up to 12 kg"},"currency":"CHF"}
Material
Rails and ball cage stainless steel 1.4301.
Style A and C:
Balls steel.
Style B and D:
Balls stainless steel 1.4125.
Version
Rails bright.
Balls hardened.
Balls hardened.
Show more
Show less
Telescopic slides, stainless steel, for side mounting, over-extension, load capacity up to 12 kg, style A
from
24,98 CHF
plus sales tax
plus shipping costs
Telescopic slides, stainless steel, for side mounting, over-extension, load capacity up to 12 kg, style B
from
26,72 CHF
plus sales tax
plus shipping costs
Telescopic slides, stainless steel, for side mounting, over-extension, load capacity up to 12 kg, style C
from
26,72 CHF
plus sales tax
plus shipping costs
Telescopic slides, stainless steel, for side mounting, over-extension, load capacity up to 12 kg, style D
from
29,82 CHF
plus sales tax
plus shipping costs
Description
Material
Rails and ball cage stainless steel 1.4301.
Style A and C:
Balls steel.
Style B and D:
Balls stainless steel 1.4125.
Version
Rails bright.
Balls hardened.
Balls hardened.
Note for ordering
Sold individually.
Note
On telescopic slides with over-extension, the travel is greater than the installed length. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used.
The specified load capacities refer to the maximum value at 50,000 cycles.
The load capacity is ca. 75 % lower by horizontal mounting.
The head height of the fastening screws should not exceed 0,9 mm otherwise there is a risk of collision with other parts of the slide.
style A: greased, with holes.
style B: with food-grade lubricant, with holes.
style C: greased, with thread.
style D: with food-grade lubricant, with thread.
A lubricant (NSF H1) that is suitable for the foodstuff industry is used.
Recommended screws: M 2.6.
Maximum screw length = panel thickness + 1.7 mm.
The specified load capacities refer to the maximum value at 50,000 cycles.
The load capacity is ca. 75 % lower by horizontal mounting.
The head height of the fastening screws should not exceed 0,9 mm otherwise there is a risk of collision with other parts of the slide.
style A: greased, with holes.
style B: with food-grade lubricant, with holes.
style C: greased, with thread.
style D: with food-grade lubricant, with thread.
A lubricant (NSF H1) that is suitable for the foodstuff industry is used.
Recommended screws: M 2.6.
Maximum screw length = panel thickness + 1.7 mm.
Temperature range
5 °C to 35 °C
Advantages
Smooth running
High lateral stability due to precise guidance
High lateral stability due to precise guidance
Drawing reference
1) the rails with length 80 mm have no hole here