{"product":{"productId":"agid.35793","price":33.42,"name":"Schwenkhebel Kunststoff, Montageloch eckig, Montagelochabstand 50x55x50 mm, mit Abdeckung, Form B"},"currency":"CHF"}
Description
Material
Swivel grips plastic.
Note
The plastic swivel grip is an innovative and ergonomic solution that has been specially developed for mounting on switch cabinets and control systems. With their robust design and high-quality materials, these swivel grips offer both functionality and durability.
The installation holes are spaced at the market standard of 50x55x50.
The swivel grips can be combined with other products for switch cabinet construction to form a 1, 2 or 3 point locking system (see technical information). The bush 05601-11 is required to connect the swivel grip to the matching accessory (adapter 05601-10 or bar lock 05601-22).
By Form A the adapter 05601-10 is always required.
By Form B the bar lock 05601-22 is always required.
The fastening screws required to fit the swivel grips and accessories are supplied.
Profile half-cylinder locks for swivel grips (05601) must be ordered separately.
Dimension A results from the combination of the swivel grip and the tongue and is specified with the matching tongues.
The installation holes are spaced at the market standard of 50x55x50.
The swivel grips can be combined with other products for switch cabinet construction to form a 1, 2 or 3 point locking system (see technical information). The bush 05601-11 is required to connect the swivel grip to the matching accessory (adapter 05601-10 or bar lock 05601-22).
By Form A the adapter 05601-10 is always required.
By Form B the bar lock 05601-22 is always required.
The fastening screws required to fit the swivel grips and accessories are supplied.
Profile half-cylinder locks for swivel grips (05601) must be ordered separately.
Dimension A results from the combination of the swivel grip and the tongue and is specified with the matching tongues.
Drawing reference
1) Mounting holes
2) Plate thickness max. 2.5mm
3) 1-point locking system
4) 3-point locking system
5) Tongue 05569
6) Swivel grip
7) Adapter for plastic or zinc tongues 05601-10
8) Zinc or plastic bar lock for flat bar 05601-22
2) Plate thickness max. 2.5mm
3) 1-point locking system
4) 3-point locking system
5) Tongue 05569
6) Swivel grip
7) Adapter for plastic or zinc tongues 05601-10
8) Zinc or plastic bar lock for flat bar 05601-22
Accessory
K2270 Profile half-cylinder lock for swivel grips
K1114 Steel tongue for quarter-turn locks.
K2271 Adapter for round rods, steel, stainless steel or zinc.
K2273 Zinc bushes for tongues.
K2274 Steel round rods for swivel grip.
K2275 Plastic guide for round rods.
K2277 Zinc attachment for round rods.
K2276 Plastic stop for round rods.
K2279 Plastic or zinc bar lock for flat bars.
K2278 Steel flat bars for swivel grip.
K2272 Plastic or zinc adapter for tongues.
K1114 Steel tongue for quarter-turn locks.
K2271 Adapter for round rods, steel, stainless steel or zinc.
K2273 Zinc bushes for tongues.
K2274 Steel round rods for swivel grip.
K2275 Plastic guide for round rods.
K2277 Zinc attachment for round rods.
K2276 Plastic stop for round rods.
K2279 Plastic or zinc bar lock for flat bars.
K2278 Steel flat bars for swivel grip.
K2272 Plastic or zinc adapter for tongues.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.