{"product":{"productId":"agid.34255","price":3.89,"name":"Round rods, steel for swivel grip, Form A"},"currency":"CHF"}
Description
Material
Round rods steel.
Version
Steel galvanised.
Note
These steel round rods are used in conjunction with swivel grips to secure a switch cabinet. The rods can be used in a 2 or 3 point locking system.
Accessory
K2268 Plastic swivel grip, round mounting hole, mounting hole spacing 105/130 mm, with cover
K2465 Plastic swivel grip, round mounting hole, mounting hole spacing 95 mm, with cover
K2269 Plastic swivel grip, square mounting hole, mounting hole spacing 50x50x50 mm, with cover, with or without profile half-cylinder lock.
K2462 Plastic swivel grip, square mounting hole, mounting hole spacing 50x55x50 mm, with cover.
K2463 Plastic swivel grip, square mounting hole, mounting hole spacing 50x50x50 mm, with profile half-cylinder lock.
K2464 Plastic swivel grip, square mounting hole, mounting hole spacing 50x50x50 mm, with or without cover.
K2271 Steel, stainless steel or zinc adapter for rods.
K2277 Zinc attachment for round rods.
K2275 Plastic guide for round rods.
K2276 Plastic stop for round rods.
K2465 Plastic swivel grip, round mounting hole, mounting hole spacing 95 mm, with cover
K2269 Plastic swivel grip, square mounting hole, mounting hole spacing 50x50x50 mm, with cover, with or without profile half-cylinder lock.
K2462 Plastic swivel grip, square mounting hole, mounting hole spacing 50x55x50 mm, with cover.
K2463 Plastic swivel grip, square mounting hole, mounting hole spacing 50x50x50 mm, with profile half-cylinder lock.
K2464 Plastic swivel grip, square mounting hole, mounting hole spacing 50x50x50 mm, with or without cover.
K2271 Steel, stainless steel or zinc adapter for rods.
K2277 Zinc attachment for round rods.
K2275 Plastic guide for round rods.
K2276 Plastic stop for round rods.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.