Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering
14 Hits

Description

Material
Profile half-cylinder lock brass, zinc or plastic.
Version
Nickel-plated zinc.
Note
The profile half-cylinder lock can be used in combination with the swivel grip. The profile half-cylinder lock is mounted into the swivel grip and used to lock e.g. switch boxes. This cylinder lock is a half-cylinder lock, which means that it can only be locked and unlocked from one side (outside).

Form A: The Form A profile half-cylinder locks are supplied with two keys. These locks are individual-keyed, i.e. each lock can only be locked or unlocked using the two keys supplied.

Form B: The Form B profile half-cylinder locks are supplied with two keys. These locks have a single key system, i.e. they can all be opened using the same key (cylinder lock 1333).

Form C: Profile half-cylinder locks with 3 mm double lug actuation.

Form D: Profile half-cylinder locks with 5 mm double lug actuation.

Form E: Profile half-cylinder locks with 6 mm square actuation.

Form F: Profile half-cylinder locks with 7 mm square actuation.

Form G: Profile half-cylinder locks with 8 mm square actuation.

Form H: Profile half-cylinder locks with 6 mm triangular actuation.

Form I: Profile half-cylinder locks with 10 mm triangular actuation.

Form J: Profile half-cylinder locks with 7 mm triangular actuation.

Form K: Profile half-cylinder locks with 8 mm triangular actuation.

Form L: Profile half-cylinder locks with slot.

Form M: Moulded insert.

Form N: Moulded insert, self-engaging.
Accessory
K2268 Plastic swivel grip for profile cylinder lock.
K2269 Plastic swivel grip.

Discover our product range