Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
Profile half-cylinder lock brass, zinc or plastic.
Version
Nickel-plated zinc.
Note
The profile half-cylinder lock can be used in combination with the swivel grip. The profile half-cylinder lock is mounted into the swivel grip and used to lock e.g. switch boxes. This cylinder lock is a half-cylinder lock, which means that it can only be locked and unlocked from one side (outside).

Form A: The Form A profile half-cylinder locks are supplied with two keys. These locks are individual-keyed, i.e. each lock can only be locked or unlocked using the two keys supplied.

Form B: The Form B profile half-cylinder locks are supplied with two keys. These locks have a single key system, i.e. they can all be opened using the same key (cylinder lock 1333).

Form C: Profile half-cylinder locks with 3 mm double lug actuation.

Form D: Profile half-cylinder locks with 5 mm double lug actuation.

Form E: Profile half-cylinder locks with 6 mm square actuation.

Form F: Profile half-cylinder locks with 7 mm square actuation.

Form G: Profile half-cylinder locks with 8 mm square actuation.

Form H: Profile half-cylinder locks with 6 mm triangular actuation.

Form I: Profile half-cylinder locks with 10 mm triangular actuation.

Form J: Profile half-cylinder locks with 7 mm triangular actuation.

Form K: Profile half-cylinder locks with 8 mm triangular actuation.

Form L: Profile half-cylinder locks with slot.

Form M: Moulded insert.

Form N: Moulded insert, self-engaging.
Accessory
K2268 Plastic swivel grip for profile cylinder lock.
K2269 Plastic swivel grip.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range