{"product":{"productId":"agid.17270","price":33.32,"name":"Tubular handles, aluminium, adjustable"},"currency":"CHF"}
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology
- The centre distance can be freely determined
- Mounting: from the rear, 2 mounting brackets are also supplied
Description
Material
Grip tube EN AW-6060.
Mounting bracket EN AW-6063.
End caps thermoplastic.
Grub screw ISO 4766-14H.
Mounting bracket EN AW-6063.
End caps thermoplastic.
Grub screw ISO 4766-14H.
Version
Grip tube anodised natural tone.
Mounting brackets anodised natural tone or black.
Grip end piece, black.
Bracket end cap light grey or black.
Mounting brackets anodised natural tone or black.
Grip end piece, black.
Bracket end cap light grey or black.
Note
The adjustable tubular handles are supplied unassembled.
The centre distance for the tubular handles can be freely determined.
The recommended maximum centre distance can be found in the table under A max.
Additional mounting brackets can be included for long handle lengths or high loads.
The mounting brackets are supplied unassembled.
The centre distance for the tubular handles can be freely determined.
The recommended maximum centre distance can be found in the table under A max.
Additional mounting brackets can be included for long handle lengths or high loads.
The mounting brackets are supplied unassembled.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.